25.5.9 Interrupt Flags
Name: | INTFLAGS |
Offset: | 0x0D |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRIGB | TRIGA | OVF | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 3 – TRIGB Trigger B Interrupt Flag
The Trigger B Interrupt (TRIGB) flag is set on a Trigger B or Capture
B condition. The flag is cleared by writing a ‘1
’ to its bit
location.
Bit 2 – TRIGA Trigger A Interrupt Flag
The Trigger A Interrupt (TRIGA) flag is set on a Trigger A or Capture
A condition. The flag is cleared by writing a ‘1
’ to its bit
location.
Bit 0 – OVF Overflow Interrupt Flag
The Overflow Flag (OVF) is set at the end of a TCD cycle. The flag is
cleared by writing a ‘1
’ to its bit location.