2.6 Uninstalling the Compiler
To uninstall the compiler, complete the following instructions.
Launch Uninstaller
Go to the compiler installation directory and click Uninstall MPLAB XC C Compiler. When prompted to uninstall, click the Yes button.
Uninstalling
The uninstaller removes all the compiler-related files from your system.
Uninstall Complete
When the uninstall is done, an Uninstallation Complete message is displayed. Click OK to finish.
Note: The uninstaller does not remove directory structure or path references.