41.4.16 SPI Mode Requirements

Table 41-22. SPI Mode
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
SP70*

TSSL2SCH,

TSSL2SCL

SDO to SCK↓ or SCK↑ input2.25*TCY——ns
SP71*TSCHSCK output high time TCY + 20—0.5 TSCK + 12 ns
SP72*TSCLSCK output low timeTCY + 20—0.5 TSCK + 12 ns
SP73*

TDIV2SCH,

TDIV2SCL

Setup time of SDI data input to SCK edge100——ns
SP74*

TSCH2DIL,

TSCL2DIL

Hold time of SDI data input to SCK edge100——ns
Hold time of SDI data input to final SCK0.5 TSCKnsCKE = 0,

SMP = 1

SP75*TDORSDO data output rise time—2550nsCL = 50 pF
SP76*TDOFSDO data output fall time—1025nsCL = 50 pF
SP77*TSSH2DOZSS ↑ to SDO output high-impedance10—50ns
SP78*TSCRSCK output rise time—2550nsCL = 50 pF
SP79*TSCFSCK output fall time—1025nsCL = 50 pF
SP80*

TSCH2DOV,

TSCL2DOV

SDO data output valid after SCK edge——145nsCL = 50 pF
SP81*

TDOV2SCH,

TDOV2SCL

SDO data output valid to first SCK edge1 TCY——ns

CL = 50 pF

CKE = 1

SP82*TSSL2DOVSDO data output valid after SS↓ edge——50nsCL = 20 pF
SP83*

TSCH2SSH,

TSCL2SSH

SS ↑ after last SCK edge1.5 TCY + 40——ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. SMP bit in the SSPxSTAT register must be set and the slew rate control must be disabled on the clock and data pins (clear the corresponding bits in SLRCONx register) for SPI to operate over 4 MHz.
Figure 41-15. SPI Host Mode Timing (CKE = 0, SMP = 0)
Note: Refer to the “Load Conditions” figure for load conditions.
Figure 41-16. SPI Host Mode Timing (CKE = 1, SMP = 1)
Note: Refer to the “Load Conditions” figure for load conditions.
Figure 41-17. SPI Client Mode Timing (CKE = 0)
Note: Refer to the “Load Conditions” figure for load conditions.
Figure 41-18. SPI Client Mode Timing (CKE = 1)
Note: Refer to the “Load Conditions” figure for load conditions.