33.11.3 CMxNCH
| Name: | CMxNCH |
| Offset: | 0x108E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select
| NCH | Negative Input Sources |
|---|---|
111 | VSS |
110 | FVR_Buffer2 |
101 | NCH not connected |
100 | NCH not connected |
011 | C1IN3-(1) |
010 | C1IN2-(1) |
001 | C1IN1- |
000 | C1IN0- |
|
Note:
| |