10.3.2 MCLR Disabled
When MCLR is disabled, the MCLR becomes input-only and pin functions such as internal weak pull-ups are under software control.
When MCLR is disabled, the MCLR becomes input-only and pin functions such as internal weak pull-ups are under software control.