2.5 I2C Accel KXTJ3-1057 Driver
2.5.1 Introduction
The MPLAB® Code Configurator Melody I2C Accel KXTJ3-1057 driver enables interfacing between the MCU and an off-chip KXTJ3-1057 Accelerometer using the I2C protocol.
2.5.2 Module Documentation
2.5.2.1 I2C Accel KXTJ3-1057
This file contains the API prototypes and the related data structures for the I2C Accel KXTJ3-1057 driver.
2.5.2.1.1 Module description
This file contains the API prototypes and the related data structures for the I2C Accel KXTJ3-1057 driver.
Definitions
#define KXTJ3_1057_I2C_ADDR 0x0F
KXTJ3-1057 I2C client address.
#define KXTJ3_1057_SELFTEST_CHECK 0xAA
Data used for digital communication self-test.
Enumerations
enum kxtj3_1057_pc1 { STANDBY, OPERATING }
I2C Accel KXTJ3-1057 Operating mode options.
enum kxtj3_1057_res { LOW_POWER, HIGH_POWER }
I2C Accel KXTJ3-1057 Performance mode options.
enum kxtj3_1057_gsel_en { RANGE_2G, RANGE_16G, RANGE_4G, RANGE_8G = 4 }
I2C Accel KXTJ3-1057 Acceleration Range options.
enum kxtj3_1057_wuf_out_data_rate { WUF_0_781_HZ, WUF_1_563_HZ, WUF_3_125_HZ, WUF_6_25_HZ, WUF_12_5_HZ, WUF_25_HZ, WUF_50_HZ, WUF_100_HZ }
I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate options.
enum kxtj3_1057_int_pin_polarity { ACTIVE_LOW, ACTIVE_HIGH }
I2C Accel KXTJ3-1057 Interrupt Pin Polarity options.
enum kxtj3_1057_int_pin_response { LATCHED_UNTIL_CLEARED, PULSE }
I2C Accel KXTJ3-1057 Interrupt Pin Response options.
enum kxtj3_1057_self_test_polarity { NEGATIVE_POLARITY, POSITIVE_POLARITY }
I2C Accel KXTJ3-1057 Self-Test Polarity options.
enum kxtj3_1057_accel_out_data_rate { ACCEL_12_5_HZ, ACCEL_25_HZ, ACCEL_50_HZ, ACCEL_100_HZ, ACCEL_200_HZ, ACCEL_400_HZ, ACCEL_800_HZ, ACCEL_1600_HZ, ACCEL_0_781_HZ, ACCEL_1_563_HZ, ACCEL_3_125_HZ, ACCEL_6_25_HZ }
I2C Accel KXTJ3-1057 Acceleration Output Data Rate options.
Functions
void KXTJ3_1057_Initialize (void)
Initializes the I2C Accel KXTJ3-1057.
uint16_t KXTJ3_1057_XOutGet (void)
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
uint16_t KXTJ3_1057_YOutGet (void)
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
uint16_t KXTJ3_1057_ZOutGet (void)
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
uint8_t KXTJ3_1057_SupplierGet (void)
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
bool KXTJ3_1057_SelfTest (void)
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
bool KXTJ3_1057_HasInterruptOccured (void)
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
bool KXTJ3_1057_IsDataReady (void)
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
bool KXTJ3_1057_HasWakeupOccured (void)
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
void KXTJ3_1057_IntRelRead (void)
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
void KXTJ3_1057_Write (uint8_t *data, uint8_t dataSize)
Writes to the I2C Accel KXTJ3-1057.
void KXTJ3_1057_Read (uint8_t regAddress, uint8_t *readBuffer, uint8_t bufferSize)
Reads from the I2C Accel KXTJ3-1057.
2.5.2.1.2 Definition Documentation
KXTJ3_1057_I2C_ADDR
#define KXTJ3_1057_I2C_ADDR 0x0F
KXTJ3-1057 I2C client address.
Macros
KXTJ3_1057_SELFTEST_CHECK
#define KXTJ3_1057_SELFTEST_CHECK 0xAA
Data used for digital communication self-test.
2.5.2.1.3 Function Documentation
KXTJ3_1057_AccelOutputDataRateSet()
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_AccelRangeSet()
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_DataReadyInterruptEnable()
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_HasInterruptOccured()
bool KXTJ3_1057_HasInterruptOccured (void )
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
KXTJ3_1057_HasWakeupOccured()
bool KXTJ3_1057_HasWakeupOccured (void )
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
KXTJ3_1057_Initialize()
void KXTJ3_1057_Initialize (void )
Initializes the I2C Accel KXTJ3-1057.
Global API Declarations
An I2C Host driver is generated. |
|
None. |
Global API Definitions.
KXTJ3_1057_IntPinSetup()
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_IntRelRead()
void KXTJ3_1057_IntRelRead (void )
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_IsDataReady()
bool KXTJ3_1057_IsDataReady (void )
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
KXTJ3_1057_NonActivityCounterSet()
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_OperatingModeSet()
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_PerformanceModeSet()
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_Read()
void KXTJ3_1057_Read (uint8_t regAddress, uint8_t * readBuffer, uint8_t bufferSize)
Reads from the I2C Accel KXTJ3-1057.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_SelfTest()
bool KXTJ3_1057_SelfTest (void )
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
KXTJ3_1057_SelfTestPolaritySet()
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_SoftwareResetEnable()
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_SupplierGet()
uint8_t KXTJ3_1057_SupplierGet (void )
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint8_t - Supplier ID. |
KXTJ3_1057_UnlatchedModeInterruptEnable()
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_WakeupCounterSet()
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_WakeupInterruptEnable()
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_WakeupOutputDataRateSet()
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_WakeupThresholdSet()
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_Write()
void KXTJ3_1057_Write (uint8_t * data, uint8_t dataSize)
Writes to the I2C Accel KXTJ3-1057.
Local API Declarations.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
Local API Definitions
KXTJ3_1057_XOutGet()
uint16_t KXTJ3_1057_XOutGet (void )
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint16_t X-axis output. |
KXTJ3_1057_XWUFEnable()
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_YOutGet()
uint16_t KXTJ3_1057_YOutGet (void )
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint16_t Y-axis output. |
KXTJ3_1057_YWUFEnable()
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
KXTJ3_1057_ZOutGet()
uint16_t KXTJ3_1057_ZOutGet (void )
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint16_t Z-axis output. |
KXTJ3_1057_ZWUFEnable()
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.5.2.1.4 Enumeration Type Documentation
kxtj3_1057_accel_out_data_rate
enum kxtj3_1057_accel_out_data_rate
I2C Accel KXTJ3-1057 Acceleration Output Data Rate options.
ACCEL_12_5_HZ | |
ACCEL_25_HZ | |
ACCEL_50_HZ | |
ACCEL_100_HZ | |
ACCEL_200_HZ | |
ACCEL_400_HZ | |
ACCEL_800_HZ | |
ACCEL_1600_HZ | |
ACCEL_0_781_HZ | |
ACCEL_1_563_HZ | |
ACCEL_3_125_HZ | |
ACCEL_6_25_HZ |
kxtj3_1057_gsel_en
enum kxtj3_1057_gsel_en
I2C Accel KXTJ3-1057 Acceleration Range options.
RANGE_2G | |
RANGE_16G | |
RANGE_4G | |
RANGE_8G |
kxtj3_1057_int_pin_polarity
enum kxtj3_1057_int_pin_polarity
I2C Accel KXTJ3-1057 Interrupt Pin Polarity options.
ACTIVE_LOW | |
ACTIVE_HIGH |
kxtj3_1057_int_pin_response
enum kxtj3_1057_int_pin_response
I2C Accel KXTJ3-1057 Interrupt Pin Response options.
LATCHED_UNTIL_CLEARED | |
PULSE |
kxtj3_1057_pc1
kxtj3_1057_res
kxtj3_1057_self_test_polarity
enum kxtj3_1057_self_test_polarity
I2C Accel KXTJ3-1057 Self-Test Polarity options.
NEGATIVE_POLARITY | |
POSITIVE_POLARITY |
kxtj3_1057_wuf_out_data_rate
enum kxtj3_1057_wuf_out_data_rate
I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate options.
WUF_0_781_HZ | |
WUF_1_563_HZ | |
WUF_3_125_HZ | |
WUF_6_25_HZ | |
WUF_12_5_HZ | |
WUF_25_HZ | |
WUF_50_HZ | |
WUF_100_HZ |
2.5.3 File Documentation
2.5.3.1 source/kxtj3_1057.h File Reference
#include <stdint.h> #include <stdbool.h>
2.5.3.1.1 Functions
void KXTJ3_1057_Initialize (void)
Initializes the I2C Accel KXTJ3-1057.
uint16_t KXTJ3_1057_XOutGet (void)
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
uint16_t KXTJ3_1057_YOutGet (void)
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
uint16_t KXTJ3_1057_ZOutGet (void)
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
uint8_t KXTJ3_1057_SupplierGet (void)
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
bool KXTJ3_1057_SelfTest (void)
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
bool KXTJ3_1057_HasInterruptOccured (void)
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
bool KXTJ3_1057_IsDataReady (void)
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
bool KXTJ3_1057_HasWakeupOccured (void)
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
void KXTJ3_1057_IntRelRead (void)
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
2.5.3.1.2 Enumerations
enum kxtj3_1057_pc1 { STANDBY, OPERATING }
I2C Accel KXTJ3-1057 Operating mode options.
enum kxtj3_1057_res { LOW_POWER, HIGH_POWER }
I2C Accel KXTJ3-1057 Performance mode options.
enum kxtj3_1057_gsel_en { RANGE_2G, RANGE_16G, RANGE_4G, RANGE_8G = 4 }
I2C Accel KXTJ3-1057 Acceleration Range options.
enum kxtj3_1057_wuf_out_data_rate { WUF_0_781_HZ, WUF_1_563_HZ, WUF_3_125_HZ, WUF_6_25_HZ, WUF_12_5_HZ, WUF_25_HZ, WUF_50_HZ, WUF_100_HZ }
I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate options.
enum kxtj3_1057_int_pin_polarity { ACTIVE_LOW, ACTIVE_HIGH }
I2C Accel KXTJ3-1057 Interrupt Pin Polarity options.
enum kxtj3_1057_int_pin_response { LATCHED_UNTIL_CLEARED, PULSE }
I2C Accel KXTJ3-1057 Interrupt Pin Response options.
enum kxtj3_1057_self_test_polarity { NEGATIVE_POLARITY, POSITIVE_POLARITY }
I2C Accel KXTJ3-1057 Self-Test Polarity options.
enum kxtj3_1057_accel_out_data_rate { ACCEL_12_5_HZ, ACCEL_25_HZ, ACCEL_50_HZ, ACCEL_100_HZ, ACCEL_200_HZ, ACCEL_400_HZ, ACCEL_800_HZ, ACCEL_1600_HZ, ACCEL_0_781_HZ, ACCEL_1_563_HZ, ACCEL_3_125_HZ, ACCEL_6_25_HZ }
I2C Accel KXTJ3-1057 Acceleration Output Data Rate options.
2.5.3.1.3 Detailed Description
I2C Accel KXTJ3-1057 Generated Driver Header File
2.5.3.2 source/kxtj3_1057_config.h File Reference
This file provides configuration constants for the I2C Accel KXTJ3-1057 driver.
2.5.3.2.1 Macros
#define KXTJ3_1057_I2C_ADDR 0x0F
KXTJ3-1057 I2C client address.
#define KXTJ3_1057_SELFTEST_CHECK 0xAA
Data used for digital communication self-test.
2.5.3.2.2 Register Address Macros
KXTJ3-1057 register addresses:
#define KXTJ3_1057_XOUT_L_ADDRESS 0x06
#define KXTJ3_1057_XOUT_H_ADDRESS 0x07
#define KXTJ3_1057_YOUT_L_ADDRESS 0x08
#define KXTJ3_1057_YOUT_H_ADDRESS 0x09
#define KXTJ3_1057_ZOUT_L_ADDRESS 0x0A
#define KXTJ3_1057_ZOUT_H_ADDRESS 0x0B
#define KXTJ3_1057_DCST_RESP_ADDRESS 0x0B
#define KXTJ3_1057_WHO_AM_I_ADDRESS 0x0F
#define KXTJ3_1057_INT_SOURCE1_ADDRESS 0x16
#define KXTJ3_1057_INT_SOURCE2_ADDRESS 0x17
#define KXTJ3_1057_STATUS_REG_ADDRESS 0x18
#define KXTJ3_1057_INT_REL_ADDRESS 0x1A
#define KXTJ3_1057_CTRL_REG1_ADDRESS 0x1B
#define KXTJ3_1057_CTRL_REG2_ADDRESS 0x1D
#define KXTJ3_1057_INT_CTRL_REG1_ADDRESS 0x1E
#define KXTJ3_1057_INT_CTRL_REG2_ADDRESS 0x1F
#define KXTJ3_1057_DATA_CTRL_REG2_ADDRESS 0x21
#define KXTJ3_1057_WAKEUP_COUNTER_ADDRESS 0x29
#define KXTJ3_1057_NA_COUNTER_ADDRESS 0x2A
#define KXTJ3_1057_SELF_TEST_ADDRESS 0x3A
#define KXTJ3_1057_WAKEUP_THRESHOLD_H_ADDRESS 0x6A
#define KXTJ3_1057_WAKEUP_THRESHOLD_L_ADDRESS 0x6B
2.5.3.2.3 Register Setting Mask Macros
KXTJ3-1057 register setting bit-masks:
#define KXTJ3_1057_DRDY_MASK 0x10
#define KXTJ3_1057_WUFS_MASK 0x02
#define KXTJ3_1057_PC1_MASK 0x80
#define KXTJ3_1057_RES_MASK 0x40
#define KXTJ3_1057_DRDYE_MASK 0x20
#define KXTJ3_1057_GSEL_EN_MASK 0x1C
#define KXTJ3_1057_WUFE_MASK 0x01
#define KXTJ3_1057_INT_MASK 0x10
#define KXTJ3_1057_SRST_MASK 0x08
#define KXTJ3_1057_DCST_MASK 0x10
#define KXTJ3_1057_OWUF_MASK 0x07
#define KXTJ3_1057_IEN_MASK 0x20
#define KXTJ3_1057_IEA_MASK 0x10
#define KXTJ3_1057_IEL_MASK 0x08
#define KXTJ3_1057_STPOL_MASK 0x02
#define KXTJ3_1057_ULMODE_MASK 0x80
#define KXTJ3_1057_XNWUE_MASK 0x20
#define KXTJ3_1057_XPWUE_MASK 0x10
#define KXTJ3_1057_YNWUE_MASK 0x08
#define KXTJ3_1057_YPWUE_MASK 0x04
#define KXTJ3_1057_ZNWUE_MASK 0x02
#define KXTJ3_1057_ZPWUE_MASK 0x01
#define KXTJ3_1057_OSA_MASK 0x01
2.5.3.2.4 Detailed Description
This file provides configuration constants for the I2C Accel KXTJ3-1057 driver.
I2C Accel KXTJ3-1057 Generated Driver Config Header File
2.5.3.2.5 Macro Definition Documentation
KXTJ3_1057_CTRL_REG1_ADDRESS
#define KXTJ3_1057_CTRL_REG1_ADDRESS 0x1B
KXTJ3_1057_CTRL_REG2_ADDRESS
#define KXTJ3_1057_CTRL_REG2_ADDRESS 0x1D
KXTJ3_1057_DATA_CTRL_REG2_ADDRESS
#define KXTJ3_1057_DATA_CTRL_REG2_ADDRESS 0x21
KXTJ3_1057_DCST_MASK
#define KXTJ3_1057_DCST_MASK 0x10
KXTJ3_1057_DCST_RESP_ADDRESS
#define KXTJ3_1057_DCST_RESP_ADDRESS 0x0B
KXTJ3_1057_DRDY_MASK
#define KXTJ3_1057_DRDY_MASK 0x10
KXTJ3_1057_DRDYE_MASK
#define KXTJ3_1057_DRDYE_MASK 0x20
KXTJ3_1057_GSEL_EN_MASK
#define KXTJ3_1057_GSEL_EN_MASK 0x1C
KXTJ3_1057_IEA_MASK
#define KXTJ3_1057_IEA_MASK 0x10
KXTJ3_1057_IEL_MASK
#define KXTJ3_1057_IEL_MASK 0x08
KXTJ3_1057_IEN_MASK
#define KXTJ3_1057_IEN_MASK 0x20
KXTJ3_1057_INT_CTRL_REG1_ADDRESS
#define KXTJ3_1057_INT_CTRL_REG1_ADDRESS 0x1E
KXTJ3_1057_INT_CTRL_REG2_ADDRESS
#define KXTJ3_1057_INT_CTRL_REG2_ADDRESS 0x1F
KXTJ3_1057_INT_MASK
#define KXTJ3_1057_INT_MASK 0x10
KXTJ3_1057_INT_REL_ADDRESS
#define KXTJ3_1057_INT_REL_ADDRESS 0x1A
KXTJ3_1057_INT_SOURCE1_ADDRESS
#define KXTJ3_1057_INT_SOURCE1_ADDRESS 0x16
KXTJ3_1057_INT_SOURCE2_ADDRESS
#define KXTJ3_1057_INT_SOURCE2_ADDRESS 0x17
KXTJ3_1057_NA_COUNTER_ADDRESS
#define KXTJ3_1057_NA_COUNTER_ADDRESS 0x2A
KXTJ3_1057_OSA_MASK
#define KXTJ3_1057_OSA_MASK 0x01
KXTJ3_1057_OWUF_MASK
#define KXTJ3_1057_OWUF_MASK 0x07
KXTJ3_1057_PC1_MASK
#define KXTJ3_1057_PC1_MASK 0x80
KXTJ3_1057_RES_MASK
#define KXTJ3_1057_RES_MASK 0x40
KXTJ3_1057_SELF_TEST_ADDRESS
#define KXTJ3_1057_SELF_TEST_ADDRESS 0x3A
KXTJ3_1057_SRST_MASK
#define KXTJ3_1057_SRST_MASK 0x08
KXTJ3_1057_STATUS_REG_ADDRESS
#define KXTJ3_1057_STATUS_REG_ADDRESS 0x18
KXTJ3_1057_STPOL_MASK
#define KXTJ3_1057_STPOL_MASK 0x02
KXTJ3_1057_ULMODE_MASK
#define KXTJ3_1057_ULMODE_MASK 0x80
KXTJ3_1057_WAKEUP_COUNTER_ADDRESS
#define KXTJ3_1057_WAKEUP_COUNTER_ADDRESS 0x29
KXTJ3_1057_WAKEUP_THRESHOLD_H_ADDRESS
#define KXTJ3_1057_WAKEUP_THRESHOLD_H_ADDRESS 0x6A
KXTJ3_1057_WAKEUP_THRESHOLD_L_ADDRESS
#define KXTJ3_1057_WAKEUP_THRESHOLD_L_ADDRESS 0x6B
KXTJ3_1057_WHO_AM_I_ADDRESS
#define KXTJ3_1057_WHO_AM_I_ADDRESS 0x0F
KXTJ3_1057_WUFE_MASK
#define KXTJ3_1057_WUFE_MASK 0x01
KXTJ3_1057_WUFS_MASK
#define KXTJ3_1057_WUFS_MASK 0x02
KXTJ3_1057_XNWUE_MASK
#define KXTJ3_1057_XNWUE_MASK 0x20
KXTJ3_1057_XOUT_H_ADDRESS
#define KXTJ3_1057_XOUT_H_ADDRESS 0x07
KXTJ3_1057_XOUT_L_ADDRESS
#define KXTJ3_1057_XOUT_L_ADDRESS 0x06
KXTJ3_1057_XPWUE_MASK
#define KXTJ3_1057_XPWUE_MASK 0x10
KXTJ3_1057_YNWUE_MASK
#define KXTJ3_1057_YNWUE_MASK 0x08
KXTJ3_1057_YOUT_H_ADDRESS
#define KXTJ3_1057_YOUT_H_ADDRESS 0x09
KXTJ3_1057_YOUT_L_ADDRESS
#define KXTJ3_1057_YOUT_L_ADDRESS 0x08
KXTJ3_1057_YPWUE_MASK
#define KXTJ3_1057_YPWUE_MASK 0x04
KXTJ3_1057_ZNWUE_MASK
#define KXTJ3_1057_ZNWUE_MASK 0x02
KXTJ3_1057_ZOUT_H_ADDRESS
#define KXTJ3_1057_ZOUT_H_ADDRESS 0x0B
KXTJ3_1057_ZOUT_L_ADDRESS
#define KXTJ3_1057_ZOUT_L_ADDRESS 0x0A
KXTJ3_1057_ZPWUE_MASK
#define KXTJ3_1057_ZPWUE_MASK 0x01
2.5.3.3 source/src/kxtj3_1057.c File Reference
This file contains the API definitions for the I2C Accel KXTJ3-1057 driver.
#include "../../kxtj3-1057-accel/kxtj3_1057.h" #include "../../kxtj3-1057-accel/kxtj3_1057_config.h" #include "../../i2c_host/twi0.h"
2.5.3.3.1 Functions
void KXTJ3_1057_Write (uint8_t *data, uint8_t dataSize)
Writes to the I2C Accel KXTJ3-1057.
void KXTJ3_1057_Read (uint8_t regAddress, uint8_t *readBuffer, uint8_t bufferSize)
Reads from the I2C Accel KXTJ3-1057.
void KXTJ3_1057_Initialize (void)
Initializes the I2C Accel KXTJ3-1057.
uint16_t KXTJ3_1057_XOutGet (void)
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
uint16_t KXTJ3_1057_YOutGet (void)
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
uint16_t KXTJ3_1057_ZOutGet (void)
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
uint8_t KXTJ3_1057_SupplierGet (void)
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
bool KXTJ3_1057_SelfTest (void)
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
bool KXTJ3_1057_HasInterruptOccured (void)
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
bool KXTJ3_1057_IsDataReady (void)
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
bool KXTJ3_1057_HasWakeupOccured (void)
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
void KXTJ3_1057_IntRelRead (void)
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
2.5.3.3.2 Macros
MCC-Generated Macros
Include Headers.Macros.
Macros used to initialize the I2C Accel KXTJ3-1057 driver:
#define KXTJ3_1057_PC1_VALUE OPERATING
#define KXTJ3_1057_RES_VALUE LOW_POWER
#define KXTJ3_1057_DRDYE_VALUE false
#define KXTJ3_1057_GSEL_EN_VALUE RANGE_2G
#define KXTJ3_1057_WUFE_VALUE false
#define KXTJ3_1057_SRST_VALUE false
#define KXTJ3_1057_DCST_VALUE false
#define KXTJ3_1057_OWUF_VALUE WUF_0_781_HZ
#define KXTJ3_1057_IEN_VALUE false
#define KXTJ3_1057_IEA_VALUE ACTIVE_HIGH
#define KXTJ3_1057_ULMODE_VALUE false
#define KXTJ3_1057_XNWUE_VALUE true
#define KXTJ3_1057_XPWUE_VALUE true
#define KXTJ3_1057_YNWUE_VALUE true
#define KXTJ3_1057_YPWUE_VALUE true
#define KXTJ3_1057_ZNWUE_VALUE true
#define KXTJ3_1057_ZPWUE_VALUE true
#define KXTJ3_1057_OSA_VALUE ACCEL_50_HZ
#define KXTJ3_1057_WAKEUP_COUNTER_VALUE 1
#define KXTJ3_1057_NA_COUNTER_VALUE 1
#define KXTJ3_1057_WAKEUP_THRESHOLD_VALUE 128
2.5.3.3.3 Detailed Description
This file contains the API definitions for the I2C Accel KXTJ3-1057 driver.
I2C Accel KXTJ3-1057 Generated Driver Source File
2.5.3.3.4 Macro Definition Documentation
KXTJ3_1057_DCST_VALUE
#define KXTJ3_1057_DCST_VALUE false
Digital communication self-test.
KXTJ3_1057_DRDYE_VALUE
#define KXTJ3_1057_DRDYE_VALUE false
Data ready interrupt.
KXTJ3_1057_GSEL_EN_VALUE
#define KXTJ3_1057_GSEL_EN_VALUE RANGE_2G
Acceleration range.
KXTJ3_1057_IEA_VALUE
#define KXTJ3_1057_IEA_VALUE ACTIVE_HIGH
Physical interrupt pin polarity.
KXTJ3_1057_IEL_VALUE
#define KXTJ3_1057_IEL_VALUE LATCHED_UNTIL_CLEARED
Physical interrupt pin response.
KXTJ3_1057_IEN_VALUE
#define KXTJ3_1057_IEN_VALUE false
Physical interrupt pin interrupt.
KXTJ3_1057_NA_COUNTER_VALUE
#define KXTJ3_1057_NA_COUNTER_VALUE 1
Non-activity time counter.
KXTJ3_1057_OSA_VALUE
#define KXTJ3_1057_OSA_VALUE ACCEL_50_HZ
Acceleration output data rate.
KXTJ3_1057_OWUF_VALUE
#define KXTJ3_1057_OWUF_VALUE WUF_0_781_HZ
Wake-up function output data rate.
KXTJ3_1057_PC1_VALUE
#define KXTJ3_1057_PC1_VALUE OPERATING
Operating mode.
KXTJ3_1057_RES_VALUE
#define KXTJ3_1057_RES_VALUE LOW_POWER
Performance mode.
KXTJ3_1057_SRST_VALUE
#define KXTJ3_1057_SRST_VALUE false
Software reset.
KXTJ3_1057_STPOL_VALUE
#define KXTJ3_1057_STPOL_VALUE NEGATIVE_POLARITY
Self-test polarity.
KXTJ3_1057_ULMODE_VALUE
#define KXTJ3_1057_ULMODE_VALUE false
Unlatched mode motion interrupt.
KXTJ3_1057_WAKEUP_COUNTER_VALUE
#define KXTJ3_1057_WAKEUP_COUNTER_VALUE 1
Wake-up function counter.
KXTJ3_1057_WAKEUP_THRESHOLD_VALUE
#define KXTJ3_1057_WAKEUP_THRESHOLD_VALUE 128
Wake-up threshold.
KXTJ3_1057_WUFE_VALUE
#define KXTJ3_1057_WUFE_VALUE false
Wake-up function interrupt.
KXTJ3_1057_XNWUE_VALUE
#define KXTJ3_1057_XNWUE_VALUE true
X- wake-up function interrupt.
KXTJ3_1057_XPWUE_VALUE
#define KXTJ3_1057_XPWUE_VALUE true
X+ wake-up function interrupt.
KXTJ3_1057_YNWUE_VALUE
#define KXTJ3_1057_YNWUE_VALUE true
Y- wake-up function interrupt.
KXTJ3_1057_YPWUE_VALUE
#define KXTJ3_1057_YPWUE_VALUE true
Y+ wake-up function interrupt.
KXTJ3_1057_ZNWUE_VALUE
#define KXTJ3_1057_ZNWUE_VALUE true
Z- wake-up function interrupt.
KXTJ3_1057_ZPWUE_VALUE
#define KXTJ3_1057_ZPWUE_VALUE true
Z+ wake-up function interrupt.