6 Revision History
A concise summary of the changes for each version of the AVR API Reference.
| Revision | Date | Section | Description |
|---|---|---|---|
| 26 | 5/2025 | Peripheral Libraries (PLIBs) | Updated API Documentation for the following PLIBs:
|
| 25 | 12/2024 | Peripheral Libraries (PLIBs) | Updated API Documentation for ADC with Computation. |
| 24 | 11/2024 | Libraries | Removed Libraries section. Please refer to this page for links to the individual Library API References. |
| Drivers |
| ||
| Peripheral Libraries (PLIBs) |
| ||
| System Drivers |
| ||
| 23 | 03/2024 | System Drivers | Updated API Documentation for the AVR Configuration Bits System Drivers. |
| 22 | 03/2024 | Libraries | Added API Documentation for USB Stack Library |
| Peripheral Libraries (PLIBs) | Added API Documentation for USB PLIB | ||
| 21 | 02/2024 | System Drivers | Updated metadata for AVR Pin Manager |
| 20 | 01/2024 | Libraries | Updated API Documentation for the Ethernet Driver Library. |
| 19 | 12/2023 | Drivers | Added API Documentation for the following Drivers:
|
| Peripheral Libraries (PLIBs) |
| ||
| 18 | 10/23 | Peripheral Libraries (PLIBs) |
|
| System Drivers |
| ||
| 17 | 09/23 | Libraries |
|
| Peripheral Libraries (PLIBs) |
| ||
| System Drivers |
| ||
| 16 | 08/23 | Libraries |
|
| 15 | 08/23 | Introduction | Updated description of Use Cases |
| 14 | 08/23 | Peripheral Libraries (PLIBs) |
|
| 13 | 06/23 | Libraries | Added API Documentation for the TCP/IP Lite Driver Library. |
| 12 | 06/23 | Libraries | Added API Documentation for the Ethernet Drivers Library. |
| 11 | 05/23 | Libraries | Updated API Documentation for the Data Streamer Library. |
| Drivers | Added Use Case examples and API Documentation for the Delay Blocking Driver. | ||
| 10 | 03/23 | Libraries |
|
| Peripheral Libraries (PLIBs) | Updated Configuration Bits API documentation. | ||
| 9 | 12/2022 | All Sections | Webhelp page format changed from Tri-pane HTML to Responsive Tiles. |
| Peripheral Libraries (PLIBs) |
| ||
| System Drivers |
| ||
| 8 | 10/2022 | Introduction |
|
| Peripheral Libraries (PLIBs) |
| ||
| 7 | 10/2022 | Libraries | Use case demo video link fixes |
| Drivers | |||
| Peripheral Libraries (PLIBs) | |||
| 6 | 10/2022 | Libraries | Added use case demo videos for Data Streamer Library |
| Drivers | Updated use case demo videos for UART Driver | ||
| Peripheral Libraries (PLIBs) |
| ||
| 5 | 10/2022 | Drivers |
|
| Peripheral Libraries (PLIBs) |
| ||
| 4 | 09/2022 | Libraries |
|
| Drivers |
| ||
| Peripheral Libraries (PLIBs) |
| ||
| 3 | 07/2022 | Drivers | Added sections for I2C Host and I2C Client use case examples and interface documentation |
| Peripheral Libraries (PLIBs) | Updated TWI sections to document PLIB-level functions only | ||
| 2 | 04/2022 | Peripheral Libraries (PLIBs) | Link Fixes |
| 1 | 04/2022 | Peripheral Libraries (PLIBs) | Initial Release |