2 Libraries
Software libraries which provide a complex set of functionalities, such as protocol support e.g., USB, TCP\IP, Data Streamer (Protocol) etc.
Below is a list of the different libraries supported:
- Data Streamer Library - Implements the Data Stream protocol needed to plot multiple variables on the MPLAB Data Visualizer.
- Data Visualizer Run Time (DVRT) Library - Supports the the DVRT functionality of the MPLAB Data Visualizer to "watch" and plot project variables at run time on the Data Visualizer plugin window.
- EEPROM Library - Provides APIs to support various EEPROM operations for a wide range of I2C EEPROM devices.
- Ethernet Drivers Library - Provides drivers for the ENC28J60 and ENCX24J600 family of ethernet controllers.
- TCP/IP Lite Driver Library - Facilitates the development of TCPIP-Lite applications for 8-bit microcontrollers.
- Temperature Sensor Off-chip Device Driver - Provides an API interface to access a temperature sensor's functions like reading temperature, converting from one scale to another, and selecting power modes.
- USB Device Stack Library - Enables users to define descriptors for selected USB Device classes.
- Off-chip Libraries - Generates firmware drivers for independent off-chip devices that are interfaced with the microcontroller via common communication protocols or GPIO. The following off-chip device drivers are supported: