3.14.1 HLVD

High/Low-Voltage Detect

3.14.1.1 Introduction

The High/Low-Voltage Detect (HLVD) module can be configured to monitor the device voltage. This is useful in battery monitoring applications.

3.14.1.2 Supported Device Families

PIC18F-K2xPIC18F-K50PIC18F-K80
PIC18F-K90

3.14.1.3 Required header files


#include "mcc_generated_files/hlvd/hlvd.h"

3.14.1.5 File Documentation

3.14.1.5.1 source/hlvd.c File Reference

This file contains the API implementation for the HLVD driver.

#include "../hlvd.h"

Functions

Detailed Description

This file contains the API implementation for the HLVD driver.

HLVD Generated Driver File.

Version: HLVD Driver Version 1.0.0

Function Documentation

HLVD_DefaultCallback()

static void HLVD_DefaultCallback (void )[static]

Variable Documentation

HLVD_Callback

void(* HLVD_Callback) (void)[static]

Section: Included Files

3.14.1.5.2 source/hlvd.h File Reference

#include <xc.h>
#include <stdbool.h>

Functions

Enumerations

Detailed Description

HLVD Generated Driver API Header File.