3.2.1 Requirements
Match the PCB line impedances to their corresponding driver impedances to reduce line reflections:
- Single-ended lines should have 50Ω ±10% single-ended impedance.
- USB lines should have 90Ω ±15% differential impedance.
- DDR CLOCK and STROBE should have 100Ω ±10% differential impedance.