6 Supported Device Families
The following 8-bit AVR device families are supported by this module:
- AVRxxDAxx
- AVRxxDBxx
- AVRxxDDxx
- AVRxxDUxx
- AVRxxEAxx
- AVRxxEBxx
- AVRxxSDxx
- ATtiny0
- ATtiny1
- ATtiny2
- ATmega0xx
The following 8-bit AVR device families are supported by this module:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.