5 Known Issues
| Sl.No. | Issue Key | Description | Workaround | Devices Affected |
|---|---|---|---|---|
| 1. | CC8SCRIP-19003 | Registers are not updating for ATMEGA0 device family | N/A |
|
| 2. | M8PD-15416 | MCC UI does not allow selection of specific port pins as Event generators, causing the EVGENCTRLA register to not reflect UI selections for ports. | Configure the EVEGENCTRLA register manually in the application code. |
|