8 Revision History SHA105
Revision B (April 2025)
: No changes were made to the actual silicon.
Changes are only to the data sheet.
- Features
- Corrected UDFN package dimension
- Added (NIST Certified) to random number generator bullet.
- DC Parameters: All I/O Interfaces
- Added input thresholds when in Sleep Mode (VILS, VIHS)
- Updated Theta-JA values for SOIC and UDFN packages
- Product Identification System: Product Identification now separate section and not part of Back Matter
- Microchip Information: Back Matter simplified per Microchip’s new standard
Revision A (March 2023)
- Initial data sheet release