Pin Configuration and Pinouts
| Package = 8-Pad SOIC or 8-Lead UDFN | ||
|---|---|---|
| Pin # | Function | I2C | 
| 1-3, 7 | No Connect | NC | 
| 4 | Ground | GND | 
| 5 | Serial I/O | SDA | 
| 6 | Serial Clock | SCL | 
| 8 | Supply | VCC | 
Note: 
                                                  
                                                  - Connecting the exposed backside paddle of the UDFN package to GND is recommended.