1.2.1 Low-power Configuration for Regulator Added
In SAM L21B there is an added configuration bit to control the regulator during standby mode. The low-power mode Efficiency bit in the VREG register (VREG.LPEFF) can be written to 1 to optimize power consumption during standby if your device is operating in a reduced VCC range (2.5V to 3.6V).