4.3 Mechanical Switch
The AVR16EB32 Curiosity Nano board has one mechanical switch - a generic user-configurable switch. Pressing it will connect the I/O pin to ground (GND).
Tip: There is no externally connected pull-up resistor on the switch. Enable the internal pull-up resistor on Pin PF6 to use it.
| AVR16EB32 Pin | Description | Shared Functionality |
|---|---|---|
| PF6 | User switch (SW0) | Edge connector, On-board debugger |