4.2 LED
One yellow user LED is available on the AVR16EB32 Curiosity Nano board. Either GPIO or PWM can control it. Driving the connected I/O line to GND can also activate the LED.
| AVR16EB32 Pin | Function | Shared Functionality |
|---|---|---|
| PF5 | Yellow LED0 | Edge connector, On-board debugger |