1.2 Board Features
- AVR16EB32 Microcontroller
- USB Type-C® Connector
- One Yellow User LED
- One Mechanical User Switch
- One green power and status LED
- Footprint for 32.768 kHz Crystal
- On-Board Debugger support in Microchip MPLAB® X IDE and
Microchip Studio:
- Board identification
- Virtual serial port (CDC)
- Programming and debugging
- Two debug GPIO channels (DGI GPIO)
- USB Powered
- Adjustable Target Voltage:
- MIC5353 LDO regulator controlled by the on-board debugger
- 1.8–5.1V output voltage (limited by USB input voltage)
- 500 mA maximum output current (limited by ambient temperature and output voltage)