1 Overview
The Atmel Embedded Debugger (EDBG) is an onboard debugger for kits with Atmel devices.
EDBG enables the user to debug the target device without an external debugger. EDBG also brings additional features with a Data Gateway Interface and a Virtual COM Port for streaming of data to a host PC. The Atmel EDBG will enumerate as a composite USB device with separate interfaces for each function.
The Atmel EDBG is embedded on all Xplained Pro evaluation kits. All functionality of the Atmel EDBG is not necessarily available on all kits - the EDBG is factory configured depending on the specific kit capabilities. The configuration is read by Atmel Studio to present the correct capabilities and simplify the user interface. Supported extension boards connected to the kit will be detected by the EDBG and their features are reported to Atmel Studio.