7 Firmware Release History
| Firmware version (decimal) | Date | Relevant changes |
|---|---|---|
| 3.31 | 29.09.2016 |
Added support for UPDI interface (tinyX devices) Made USB endpoint size configurable General bug fixes |
| 3.12 | 24.02.2016 |
Added drag-and-drop programming (selected kits) |
| 2.17 | 11.11.2015 |
CDC buffer fix |
| 2.16 | 22.09.2015 |
Data polling improvements SWD speed improvement |
| 2.09 | 11.05.2015 |
Improved power measurement Improved unlocking of SAM devices |
| 2.01 | 27.01.2015 |
Improved DGI buffering |
| 1.33 | 17.12.2015 |
Improved unlocking of SAM L21 Block illegal characters in USB serial number |
| 1.27 | 06.04.2014 |
Variant without DGI |
| 1.24 | 21.01.2014 |
Added SWO trace support |
| 1.15 | 17.04.2013 |
Initial release |