1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| ATmega48A/PA | ATmega88A/PA | ATmega168A/PA | ATmega328/P | |||||||
| Rev. D (1) | Rev. E | Rev. F (1) | Rev. G | Rev. E (1) | Rev. L | Rev. A | Rev. B | Rev. D | ||
| System Clock and Clock Options | Unstable 32 kHz Oscillator | - | - | - | - | - | - | X | X | - |
| TWI | TWI Data Setup Time Can Be Too Short | X | X | X | X | X | X | - | - | X |
| Analog Comparator | Analog MUX Can Be Turned Off When Setting the ACME Bit | X | X | X | X | X | X | X | X | X |
Note:
- This revision is the initial release of the silicon.
The following silicon revisions were never released to production:
- ATmega168A/PA
- Rev. F-K
- ATmega328/P
- Rev. C