| Configuration | Zone of 128 bytes (1,024
bits) EEPROM that contains: - Device Configuration
- Slot Access Policy
Information
- Counter Values
- Device Serial Number
- Lock Information
The LockConfig byte has
already been set. Nothing can be directly written to this
zone. The zone can always be read. | Config[a:b] = A range of bytes
within a field of the Configuration zone. |
| Data | Zone of 1,208 bytes
(9.7 Kb) split into 16 general purpose read-only or read/write memory slots.
The slots are divided in the following way:- Slots 0-7 Contain 36
Bytes
- Slot 8 Contains 416
Bytes
- Slots 9-15 Contain 72
Bytes
The Access Policy information defined by the Configuration zone bytes
determines how each slot can be accessed. The Access Policy for each
data slot in the ATECC608A-TNGTLS device has already been
set and the slot Access Policies defined by the
Configuration zone are in full effect. Some slots can be
read from or written to while others cannot, depending upon
that slot's Access Policy. | Slot[YY] = The entire
contents stored in Slot YY of the Data zone. |
| One-Time Programmable
(OTP) | Zone of 64 bytes (512
bits) arranged into two blocks of 32 bytes each. For the ATECC608A-TNGTLS, the zone has been preloaded with a
predefined value. This zone cannot be modified but can be read at any time.
See Section ATECC608A-TNGTLS
EEPROM One Time Programmable (OTP) Zone for more
information.
| OTP[bb] = A byte within
the OTP zone, while OTP[aa:bb] indicates a range of bytes. |