2.1 ATECC608A-TNGTLS Configuration Zone
The ATECC608A-TNGTLS configuration is largely fixed and cannot be modified by the customer. When using the Microchip Trust Platform Design Suite, all configuration information is taken into account by the tools. Relevant Information about how the device is configured is shown below or in the slot information.
Device Configuration Information
- The serial number for each device is unique and stored in bytes [0:3,8:12]. Bytes [0:1] are 0x01 0x23 and byte[8] is 0x01. All other bytes are unique.
- The default 7-bit I2C
address is
0x35. The I2C address can be overwritten using theUpdateExtracommand.Important: The default I2C address of the ATECC608A-TNGTLS is not the same as that of the generic non-configured ATECC608A device. - The I/O levels are set to a fixed reference level; therefore, the host processor can operate at a lower voltage than the ATECC608A-TNGTLS device.
- The watchdog timer is set to a max timeout of 1.3s.
- The use of an I/O Protection key is enabled with the key stored in Slot 6.
- For the ATECC608A-TNGTLS, the following individual slots may be locked: Slots 2-4, 6 and slot 8.
- Monotonic counters are available for use by the system and are not attached to any keys.
- The Health Test Failure bit is cleared after any time that a command fails as a result of a health test failure. If the failure symptom was transient, the command may pass when run a second time.