5.3.4 KDF Command
For the ATECC608A-TNGTLS, the KDF
command implements several Key Derivation Functions
including PRF for TLS 1.2, HKDF for TLS 1.3 and AES. Support for this function is available in CryptoAuthLib. See Section CryptoAuthLib for more information.
For additional information on the KDF command contact Microchip Sales
for more information.