4 Hardware Modifications to Improve the USB
Prior to the removal or addition of components, ensure that the power supply to the circuit is disconnected to prevent any electrical damage or personal injury.
Users must use appropriate desoldering techniques to avoid damage to the PCB and surrounding components.
After the modifications are complete, a thorough inspection and testing phase is crucial to confirm that the circuit functions as intended with the new USB Type-C CC configuration.
By following these instructions and referring to the schematics provided, users can successfully modify the circuit to support USB Type-C CC functionality.