1.1 Effect of Changing Capacitive Load on GND Bounce
(Ask a Question)Varying the capacitive load has an effect on both the amplitude and the width of the pulse. The amplitude can decrease with increasing capacitive load, whereas the pulse width can increase. The increased capacitive load can reduce the slew rate on the outputs, thereby, reducing the amplitude. However, as previously seen, the pulse width must be considered in combination with the absolute amplitude.