1.15.1.12 ADC_INPUT_POSITIVE Enum
C
The ADC input positive vary based on device family. Refer to the generated header file for the actual input positive types and values.
Summary
Identifies possible positive input for ADC.
Description
This enumeration identifies possible positive input for ADC.
Remarks
None.