1.20.1.13 ADC_INPUT_POSITIVE Enum

C

The ADC input positive vary based on device family. Refer to the generated header file for the actual input positive types and values.

Summary

Identifies possible positive input for ADC.

Description

This enumeration identifies possible positive input for ADC.

Remarks

None.