1.42.12.17 QSPI_CLOCK_POLARITY Enum
C
The QSPI clock polarity options vary based on device family. Refer to the generated header file for the actual clock polarity options enumerator constants.
Summary
Identifies QSPI Clock Polarity Options
Description
This enumeration identifies possible SPI Clock Polarity Options.
Remarks
Used in SPI mode.