1.39.11.1 OPAMP_Initialize Function

C

void OPAMP_Initialize (void);

Summary

Initializes OPAMP module of the device

Description

This function initializes OPAMP module of the device with the values configured in MCC GUI.

Precondition

MCC GUI should be configured with the right values.

Parameters

None.

Returns

None.

Example

OPAMP_Initialize();

Remarks

None.