1.3.8.22 DMAC_CRC_SETUP Struct
C
The structure vary based on device family. Refer to the generated header file for the actual values.
Summary
Fundamental data object that represents DMA CRC setup parameters.
Description
This data type provides parameters to configure the DMA CRC engine to calculate a CRC value
Remarks
None