1.13.19.5 RTCC_TimeSet Function
C
bool RTCC_TimeSet(struct tm *Time );
Summary
Sets time and date in the RTCC peripheral.
Description
This functions sets time and date in the RTCC peripheral.
Precondition
The RTCC_Initialize() function should have been called to initialize the RTCC peripheral.
Parameters
Param | Description |
---|---|
sys_time | Input parameter structure which holds time and date. |
Returns
Always return true. Discard the return value at the application level. This return is to satisfy the function signature requirement of drivers which uses different RTC PLIBs.
Example
struct tm sys_time; //15-01-2018 23:55:52 Monday sys_time.tm_hour = 23; sys_time.tm_min = 59; sys_time.tm_sec = 52; sys_time.tm_year = 18; sys_time.tm_mon = 12; sys_time.tm_mday = 31; sys_time.tm_wday = 1; RTCC_TimeSet(&sys_time);
Remarks
This function checks RTCSYNC before writing into RTCTIME and RTCDATE registers. Thus no separate check for the bit is needed.