1.22.18.4 PMP_MasterSend Function
C
void PMP_MasterSend( uint32_t data )
Summary
Sends the specified data in Master mode.
Description
This function sends the specified data. The data flow is from master to slave.
Precondition
PMP should have been initialized by calling PMP_Initialize and configured for Master mode.
Parameters
Param | Description |
---|---|
data | Data to be transmitted |
Returns
None.
Example
uint16_t data = 'a'; PMP_Initialize(); PMP_AddressSet(0x1); if(!PMP_PortIsBusy()) { PMP_MasterSend(data); }
Remarks
None.