1.37.3.4 SYSCTRL_INTERRUPT_MASK Enum
C
The enum vary based on device family. Refer to the generated header file for the actual values.
Summary
System Control Interrupt Mask.
Description
This data type defines System Control Interrupt Mask.
Remarks
None.