1.20.11.9 NVM_ERROR Enum

C

typedef enum
{
    /* No error */
    NVM_ERROR_NONE = 0x0,

    /* NVM write error */
    NVM_ERROR_WRITE = _NVMCON_WRERR_MASK,

    /* NVM Low Voltage Detect error */
    NVM_ERROR_LOWVOLTAGE = _NVMCON_LVDERR_MASK,

} NVM_ERROR;

Summary

Defines the NVM Error Type.

Description

This enumeration defines the NVM Error type.

Remarks

The NVM_ErrorGet function returns a value of this type.