1.40.5.4 DAC_CHANNEL_NUM Enum

C

The DACC Channels vary based on device family. Refer to the generated header file for the actual values.

Summary

Identifies the Channel index of DAC module

Description

This enumeration identifies the Channel index of DAC module.

Remarks

None.