1.23.27.1 UARTx_AutoBaudSet Function
C
/* Blocking, non-blocking and ring buffer mode */
void UARTx_AutoBaudSet( bool enable )
Summary
Enables the auto-baud detection.
Description
This API enables the auto-baud detection in hardware.
Precondition
UARTx_Initialize must have been called for the associated UART instance.
Parameters
Param | Description |
---|---|
true | enable auto-baud detection |
false | not supported, should not be used |
Returns
None
Example
// Start up auto-baud sensing feature
UART1_AutoBaudSet(true);
while(UART1_AutoBaudQuery()==true);
Remarks
None