1.13.4.1 CLK_Initialize Function

C

void CLK_Initialize ( void )

Summary

Initializes Clock system.

Description

This function initializes complete clock system as per MCC configuration.

Precondition

Clock module should be configured using MCC Clock Manager and code should be generated.

Parameters

None.

Returns

None.

Example

CLK_Initialize ( );

Remarks

None.