1.35.17.9 TWI_TRANSFER_SETUP Struct

C

/* TWI master mode */

typedef struct
{
    /* TWI Clock Speed */
    uint32_t clkSpeed;
    
} TWI_TRANSFER_SETUP;

Summary

I2C transfer setup data structure

Description

This data structure defines the TWI Transfer Setup data and is used in the TWIx_TransferSetup API to change the I2C speed at run-time.

Remarks

None.