1.23.11.11 INT_SOURCE Enum

C

The Interrupt Sources vary based on device family. Refer to the generated header file for the actual values.

Summary

Identifies interrupt sources.

Description

This enumeration identifies all the possible interrupt sources for the selected device.

Remarks

None