1.20.4.5 CORETIMER_DelayMs Function
C
CORETIMER_DelayMs(uint32_t delay_ms);
Summary
Generates blocking delay in milliseconds
Description
This function used to generate blocking delay in milliseconds.
Precondition
Coretimer should be on and running.
Parameters
Param | Description |
---|---|
delay_ms | delay value for Core timer to generate in milliseconds |
Returns
None.
Example
uint32_t delay_ms = 0x100;
CORETIMER_Initialize();
CORETIMER_DelayMs(delay_ms);
Remarks
None.