1.35.1.2 ADC_ChannelsEnable Function
C
void ADC_ChannelsEnable (ADC_CHANNEL_MASK channelsMask)
Summary
Enables the ADC channels
Description
This function enables channels specified in channelsMask
Precondition
ADC_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channelsMask | set of channel numbers |
Returns
None.
Example
ADC_Initialize(); ADC_ChannelsEnable(ADC_CH0_MASK | ADC_CH3_MASK);
Remarks
This function does not disable channels which are not included in the channel mask.