1.16.18.10 SPIx_Initialize Function

C

/* x = SPI instance number */

/* SPI master and slave mode */
void SPIx_Initialize (void)

Summary

Initializes SPI module of the device

Description

This function initializes SPI PLIB of the device with the values configured in MHC GUI. Once the peripheral is initialized, transfer APIs can be used to transfer the data.

Precondition

MHC GUI should be configured with the right values.

Parameters

None.

Returns

None.

Example

SPI1_Initialize();

Remarks

This function must be called only once and before any other SPI function is called.