1.35.11.5 RTC_InterruptDisable Function
C
void RTC_InterruptDisable(RTC_INT_MASK interrupt)
Summary
Disables the specified RTC interrupt
Description
This function is used to disable a specific RTC interrupt source
Precondition
None.
Parameters
Param | Description |
---|---|
interrupt | Interrupt source to be disabled |
Returns
None.
Example
RTC_InterruptDisable(RTC_INT_ALARM);