1.14.7.10 CORETIMER_Stop Function
C
void CORETIMER_Stop(void);
Summary
Stops the Core Timer counter.
Description
This function stops the clock and thus counter.
Precondition
CORETIMER_Initialize() function must have been called first for the given timer.
Parameters
None.
Returns
None.
Example
CORETIMER_Initialize(); CORETIMER_Start(); CORETIMER_Stop();
Remarks
Should be generated for interrupt mode only.