1.42.10.16 PIO_PinSet Function
C
void PIO_PinSet(PIO_PIN pin)
Summary
Sets the selected pin.
Description
This function drives '1' on the selected I/O line/pin.
Precondition
None.
Parameters
Param | Description |
---|---|
pin | One of the IO pins from the enum PIO_PIN |
Returns
None.
Example
PIO_PinSet(PIO_PIN_PB3);
Remarks
None.