1.11.9.7 DMT_Clear Function
C
void DMT_Clear( void )
Summary
Restarts the DMT counter.
Description
This function is used to restart the DMT counter. Calling this will clear the DMT timeout counter and restart the counting from 0. Failure to call this function before the DMT timeout period will cause the system to reset.
Precondition
DMT must be enabled using DMT_Enable().
Parameters
None.
Returns
None.
Example
//Application DMT_Enable(); // Application Code executes here. // Clear the DMT periodically. if(DMT_ClearWindowStatusGet()) { DMT_Clear(); }
Remarks
None.