1.14.15.14 SPI_SLAVE_ERROR Enum
C
/* SPI slave mode */ The SPI_SLAVE_ERROR enumerations vary based on the device family. Refer the generated header file for the actual SPI_SLAVE_ERROR enumerator constants.
Summary
Defines the enumeration constants associated with SPI slave mode errors
Description
Defines the enumeration constants associated with SPI slave mode errors. An error of this type is returned by the SPIx_ErrorGet() API.
Remarks
None