1.36.7.30 FLEXCOM_USART_ERROR Enum
C
typedef enum { FLEXCOM_USART_ERROR_NONE = 0, FLEXCOM_USART_ERROR_OVERRUN = FLEX_US_CSR_OVRE_Msk, FLEXCOM_USART_ERROR_PARITY = FLEX_US_CSR_PARE_Msk, FLEXCOM_USART_ERROR_FRAMING = FLEX_US_CSR_FRAME_Msk, /* Force the compiler to reserve 32-bit memory for each enum */ FLEXCOM_USART_ERROR_INVALID = 0xFFFFFFFF } FLEXCOM_USART_ERROR;
Summary
Defines the data type for the FLEXCOM USART peripheral errors.
Description
This may be used to check the type of error occurred with the FLEXCOM USART peripheral during error status.
Remarks
None.