1.18.18.16 SPI_DATA_BITS Enum

C

/* SPI master mode */

The SPI_DATA_BITS enumerations vary based on the device family. Refer the generated header file for the actual SPI_DATA_BITS enumerator constants.

Summary

This enumeration constant defines possible values for SPI data bits

Description

This enumeration constant defines possible values for SPI data bits

Remarks

None.